Machine Motion Controllers for Any Application

Elmo Motion Control offers multi-axis motion controllers that are designed to provide the ultimate performance and agility for your application. Multi-axis motion controller control and manage the motion of automated systems on more than one axis. They play an important part in enabling smart, distinct multi-axis drive designs.

Multi-axis drives, coupled with multi-axis controllers, can enable performance levels that are nearly impossible with single-axis distributed drives. In this way, multi-axis controllers are an essential part of advanced motion control systems.

Multi-Axis Motion Controllers for Industrial Environment

World Class Multi-Axis Controllers, Most Efficient EtherCAT Networking

The Maestro is part of Elmo’s Machine Motion Control family, featuring World Class Multi- Axis control Capabilities, Advance machinery functionalities, highly efficient Network Mastering, and operation in conjunction with Elmo Servo drives creating unbeatable “World Class” Solution.

The Maestro family adheres to EtherCAT and CANopen networking standards, enabling precise, multi-axis control with cost-effective integration. It enables fast implementations using standard programming environments like IEC 61131-3, PLCopen, .NET and Win32 C++.

The Benefits of the Maestros:

  • State of the art innovative motion control technology
  • Shortest development time
  • Long term stable throughput
  • Lasting reliability
  • Overall most competitive solution
standard-gold-1-1

Multi-Axis Motion Controllers for Harsh Environment

ExtrIQ Durability

The ExtrIQ motion controllers are designed, manufactured and tested to meet Extreme Environmental Conditions. The ExtrIQ durability is qualified,verified and tested according to the most severe Environmental, EMC and Safety Standards exceeding the traditional and senior harsh environment STDs.

Multi-Axis Motion Controllers for Harsh Environment:

standard-logo-1

Environment Conditions

null

Ambient Operating Temperature

-40°C to +70°C
null

Thermal Shock

-40°C to +70°C within 3 min
null

Altitude

-400 m to 12,000 m (-1312 to 39370 feet)
null

Relative Humidity

up to 95% non-condensing at 25°C
up to 90% non-condensing at 42°C
null

Vibration

20 Hz –2000 Hz, 14.6 grms
null

Mechanical Shock

±20g
Half sine, 11 msec., 3 per direction (overall 18)