Safer, Smarter, Smaller, Simpler

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

Significantly Enhanced Servo Performance, Higher EtherCAT networking precision, much richer with Servo operation capabilities, more feedback options and “Smart” Functional Safety certified

The industry leading servo with enhanced and faster servo performance, wider bandwidth, higher resolutions and advance control for better results. Precise EtherCAT networking, faster cycling, very high synchronization, negligible jitters, near-zero latency and fully synchronized to the servo loops. The Platinum line features rich feedback support, up to three feedbacks simultaneously (two absolute encoder simultaneously), as well as the world’s smallest Functional Safety & FSoE certified servo drives with unique SIL capabilities.

All servo drives of the Platinum series can easily be configured with the new EASII 2.7 software: EtherCAT configuration, motion configuration, drive tuning, parameter recording, and much more… (Click here to download EASII 2.7)

 

Platinum Line HighlightsNEW

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity, and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near-zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real-time recording
  • Composer2, Proprietary Drive Level SIL( Software In The Loop), allows running customer’s control algorithms within the drive’s real-time
  • Ethercat logo
  • UL
  • Any motor
  • Any feedback

Platinum Twitter

Platinum Solo Twitter

Smallest Most Powerful Servo Drive With Functional Safety
Up to 25A/100V, 10A/200V
Up to R80A/80V, R70A/100V, R45A/150V, R35/200V

Platinum Whistle

Platinum Bell

Platinum Quartet

Platinum Harmonica

Platinum String Quartet

Platinum Cimbasso