Description
Smart, High Current Power Supply for Servo Applications
Up to 60kW output power, up to 3X528VAC
The Tambourine-100 is Elmo’s latest smart, powerful, high-current-power supply designed to power multiple servo drives.
The Tambourine-100 rectifies AC input voltage of up to 3x528VAC, into filtered DC voltage with output current of 100A continuous and 200A peak.
Features:
- Rectifies AC input voltages of up to 3×528VAC into filtered DC voltage with an output current of 100A continuous and a 200A peak.
- The number of servo drives powered by a single Tambourine-100 power supply is limited only by the total power consumption of the servo drives and not by the output current of the Tambourine-100. Therefore, a number of servo drives can be powered by a single Tambourine-100, as long as the total sum of these drives’ power-consumption is below 100A.
- Either operates directly from the mains when feeding isolated servo drives or via an isolation transformer when non- isolated servo drives are employed.
- Has regenerating braking capability that enables fast braking of high inertia.
- Has built-in active zero crossing inrush current limiters that limit the power-on currents to low levels, reducing turn-on stress from the mains.
- Has internal EMC filtering that eliminates the necessity for external devices, therefore complies with CE and other EMC regulations.
Has a metallic book shelf (panel mount) structure, enabling simple and fast mounting.
Protection
Built-in Protection:
- Over temperature
- “Shunt On” Duty Cycle limiter
- Phase loss
Input/output
PLC level with isolated inputs & outputs
- In 1- Enable/disable DC power bus input
- In 2 – Fast discharge DC bus line whenever a phase loss is detected or upon AC shut down
- Out 1 – Phase loss indication output
- Out 2 – Pre-temperature protection indication output
LED indicators
The front display has the following indicators:
- Auxiliary 24V
- High power
- Shunt “ON” state
- Shunt duty cycle limit
- Over temperature
- AC Fault
Tambourine 100 Highlights :
- 100A continuous output current
- AC input (50 to 500Hz)
- Three-phase operation only
- Direct-to-mains operation capability
- High regenerative (braking) capability
- Active zero crossing inrush current limit
- EMC filtering “inside”
- Use I/O level to control On/Off output power
- UL, IEC, CE, compliant
Power Supply | TAM-100/120VAC | TAM-100/230VAC | TAM-100/480VAC |
---|---|---|---|
Nominal Input AC Voltage | 3X120VAC | 3X230VAC | 3X480VAC |
Max Input AC Voltage | 3X125VAC | 3X270VAC | 3X528VAC |
Max Output Power Cont. | 18KW | 38KW | 75KW |
Max Output Power Peak | 36KW | 76KW | 150KW |
Nominal DC bus Output (at nominal AC Voltage) | 170 VDC | 325 VDC | 560VDC for 400VAC input 680VDC for 480VAC input |
Shunt Power (Peak) | 9KW | 11KW | 23KW |
Shunt trip voltage (V) | 182 to 189 | 382 to 386 | 747 to 758 |
DC Output Cont. Current | 100A | 100A | 100A |
DC Output Peak Current | 200A | 200A | 200A |
Mating Drives | XXX-YYY/200 | XXX-YYY/400 | XXX-YYY/800 |
Aux Power supply Voltage & power | 20VDC to 27.5VDC 12W (including fan) | 20VDC to 27.5VDC 12W (including fan) | 20VDC to 27.5VDC 12W (including fan) |
Weight | 5Kg | 5Kg | 5Kg |
Operating temperature | 0˚C to 40˚C | 0˚C to 40˚C | 0˚C to 40˚C |
The Tambourine 100 power supply conforms to the following industry safety standards:
Safety and EMC Standards | Item |
---|---|
UL 508C Recognized | Power Conversion Equipment |
In compliance with UL 840 | Insulation Coordination, Including Clearance and Creepage Distances of Electrical Equipment |
In compliance with UL 60950-1 (formerly UL 1950) | Safety of Information Technology Equipment, Including Electrical Business Equipment |
In compliance with IEC/EN 61800-5-1 | Safety for adjustable speed electrical power drive system |
In compliance with IEC/EN 61800-3 | EMC for adjustable speed electrical power drive system |
In compliance with EN 60204-1 | Low Voltage Directive, 73/23/EEC |