Description
170 x 200 x 276 mm
(6.69″ x 7.87″ x 10.86″)
P-MAS/3AXIS – Demo Case
Demo and Training Suitcase
This small and portable suitcase offers a unique opportunity to train
and demonstrate a full EtherCAT network motion solution. It consists of Elmo’s advanced Platinum Maestro (PMAS) multi-axis, network controller,
3 Gold EtherCAT servos, 3 servo motors, and IO switches. Simply plug in the AC input (90VAC- 250VAC), connect a PC and the suitcase is ready to perform any motion scenario. If more than 3 axes are required, the user can easily network to additional suitcases. Weighing only 6kg and measuring 170 X 200 X 276mm, the case is always ready-to-use.
Features:
- Connect any multi-axis systems
- Run the PMAS on an actual system with servo drives and motors
- Simulate tuning of real-life systems via a built-in resonant axis
- Load firmware for one or several servo drives simultaneously over EtherCAT
- Simulate GANTRY application
- Conduct real testing of the servo drives with the motor
- Connect motors with a belt and emulate resonant loads between them
Part Number:
P-MAS/3AXIS-DEMO