Compact High Voltage Servo Drive
16A/400VDC, 12A/800VDC, 12A/900VDC

Description

Super Compact, Direct to Mains, Network-based Servo Drive

-40°C to+70°C, Vibrations up to 14GRMS

Up to 16A/800 VDC and up to 22 A/400 VDC

Designed, qualified, verified, manufactured and tested to withstand Extreme Environments.

Mating Power Supply ELP-30.

The Gold Tiger series of digital servo drives are highly resilient and designed to deliver the highest density of power and intelligence. The Gold Tiger delivers up to 10 kW of continuous power or 16 kW of peak power in a compact package.

The digital drives are part of Elmo’s advanced Gold Line. They operate from a DC power source in current, velocity, position and advanced position modes, in conjunction with a permanent-magnet synchronous brushless motor, DC brush motor, linear motor or voice coil. They are designed for use with any type of sinusoidal and trapezoidal commutation, with vector control. The Gold Tiger can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network.

The EASII application enables users to quickly and simply configure the servo drive for optimal use with their motor. The Gold Tiger, as part of the Gold Line, is fully programmable with Elmo’s motion control language.

The Gold Tiger is a stand-alone version of the Gold Panther module (PCB-mounted).

Gold Tiger Highlights:

  • Gold Line core motion control technology
  • Super -compact, with the highest power density in its class
  • Drives any servo motors, up to 10,000 W continuous and 16,000 W peak power
  • Field Bus Communication: EtherCAT, CANopen
  • RS232, RS422, USB, Ethernet
  • Advanced filtering and gain scheduling options for enhanced dynamic performance.
  • Extremely efficient, over 99%

Feature

Units

6/400

12/400

16/400

R17/400

R22/400

Minimum supply voltage

VDC

A, H, S, or T in P/N*: 50

0 or 1 Option in P/N: 100

Nominal supply voltage

VDC

325

Maximum supply voltage

VDC

400

Maximum continuous power output

kW

2

4

5

5.5

7

Efficiency at rated power (at nominal conditions)

%

> 98

Control supply voltage option

VDC

18 V to 30 V

Only for Control Supply A/H/S/T Option Models

Control power supply

VA

7

Continuous current limit (Ic) Amplitude
sinusoidal/DC trapezoidal commutation

A

6

12

16

17

22

Sinusoidal continuous RMS current limit (Ic)

A

4.2

8.5

11.3

12

15.5

Peak current limit

A

2 x Ic

No peak

Feature

Units

8/800

12/800

R11/800

R16/800

Minimum supply voltage

VDC

A, H, S, or T Option in P/N*: 95+

Nominal supply voltage

VDC

560 for 400 VAC

680 for 480 VAC

Maximum supply voltage

VDC

780

Maximum continuous power output

kW

5

7.5

7

10

Efficiency at rated power (at nominal conditions)

%

> 98

Control supply voltage option

VDC

18 V to 30 V

Only for Control Supply A/H/S/T Option Models

Control power supply

VA

7

Continuous current limit (Ic) Amplitude
sinusoidal/DC trapezoidal commutation

A

8

12

11

16

Sinusoidal continuous RMS current limit (Ic)

A

5.7

8.5

7.8

11.3

Peak current limit

A

2 x Ic

No peak

Feature

Units

8/900

12/900

R11/900

R16/900

Minimum supply voltage

VDC

A, H, S, or T Option in P/N*: 95+

Nominal supply voltage

VDC

622 for 440 VAC

Maximum supply voltage

VDC

880

Maximum continuous power output

kW

5.5

8.4

7.7

11

Efficiency at rated power (at nominal conditions)

%

> 98

Control supply voltage option

VDC

18 V to 30 V

Only for Control Supply A/H/S/T Option Models

Control power supply

VA

7

Continuous current limit (Ic) Amplitude
sinusoidal/DC trapezoidal commutation

A

8

12

11

16

Sinusoidal continuous RMS current limit (Ic)

A

5.7

8.5

7.8

11.3

Peak current limit

A

2 x Ic

No peak

Feature

Units

All Types

Weight

g (oz)

750 g (26.46 oz) for standard L shape

Dimensions (excluding connectors)

mm (in)

105 x 160 x 47 (4.13" x 6.29" x 1.85")

Dimensions (including connectors)

mm (in)

109.5 x 175 x 47 (4.31" x 6.89" x 1.85")

Mounting method

Panel / Wall Mounted

Additional information

Safety Level

STO

Feedback

ABSOLUTE, BISS, Digital Halls, ENDAT, Hyperface, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, RS232, TCP-IP, UDP, USB

Enviroment

Extreem

# Axes

Single

Motor Type

DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Panel Mount