Description
Super Compact, High-Efficiency Servo Drive
-40°C to+70°C, Vibrations up to 14GRMS
Designed, Verified & Tested For Extreme Environments:
-40ºC to +70ºC, up to 14GRMS (Vibration)
Gold Hawk is an advanced, high power density servo drive. It provides top servo performance, advanced networking, and built-in safety, all in a very small very efficient package.
The Gold Hawk is designed to operate under extreme environmental conditions.
Weighing only 212 g (7.47 oz.), the Gold Hawk operates on DC power as a standalone device, or as part of a multi-axis system in a distributed configuration on a real-time network.
Like all Gold Line products, it is easily configured and tuned using the Elmo Application Studio (EAS) software environment and is fully programmable with the Elmo motion control language.
The Gold Hawk is available in a variety of models with multiple power rating options, multiple communication options, feedback options and I/O configuration possibilities.
Mating Power Supply ELP-30.
Gold Hawk Highlights:
- Gold Line core motion control technology
- Super -compact, with the highest power density in its class
- Drives any servo motors, up to 5000 W continuous and 10,000 W peak power
- Field Bus Communication: EtherCAT, CANopen
- RS232, RS422, USB, Ethernet,
- Supports a wide variety of feedback sensors
- Advanced filtering and gain scheduling options for enhanced dynamic performance
- Extremely efficient, over 99%
Feature | Units | 20/100 | 35/100 | 50/100 | 10/200 | 17/200 | 20/200 |
---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 14 | 23 | ||||
Nominal supply voltage | VDC | 85 | 170 | ||||
Maximum supply voltage | VDC | 95 | 195 | ||||
Maximum continuous power output | W | 1600 | 2800 | 4000 | 1650 | 2800 | 3240 |
Efficiency at rated power (at nominal conditions) | % | > 98 | |||||
Maximum output voltage | VDC | 14 V to 95 V | 23 V to 195 V | ||||
Continuous current limit (Ic) amplitude of | A | 20 | 35 | 50 | 10 | 17 | 20 |
Sinusoidal continuous RMS current limit (Ic) | A | 14.2 | 24.7 | 35.4 | 7.07 | 12 | 14.3 |
Peak current limit | A | 2 x Ic |
Feature | Units | All Types |
---|---|---|
Weight | g (oz) | 178.75 g (6.31 oz) |
Dimension | mm (in) | 80 x 61 x 31 mm (3.15" x 2.4" x 1.2") |
Mounting method | PCB mount |