Elmo Application Studio II Software

Description

Elmo’s Application Studio II is the 2nd generation advanced wizard-based tuning tool providing a flexible, smart, advanced user-friendly tools, and easy motion-programming environment. It offers intuitive interfaces built to simplify complex advanced motion programming – EAS II contains many innovative capabilities.

Elmo Application Studio

The Ultimate Tool that “Walks You Through” the Entire Motion Implementation

Introduction

EASII’s brief – the perfect motion control software

Exercises

Getting up-to-speed quickly with the EASII

Tutorials

Self-paced tutorials adapted to your needs

EAS II configures programs, maintains, and analyzes every feature and capability in Elmo’s servo drives and Maestro motion controllers. Elmo’s hardware and software integration demands software usability to give motion designers the ability to translate specific motion control needs quickly and simply. New Features interface design walks through features, capabilities, configurations, motion programming, system integration, and monitoring tasks

  • Use software tools that enable motion control innovation in every application and market segment.
  • Benefit from Elmo’s Maestro controllers and servo drive ECAM configuration, with simplified external reference input processing, Bode & Nichols tuning graphical analysis
  • Experience Elmo’s user unit support, error mapping and correction, drive feedback emulation
  • Manage (upload/download) of numerous servo drives configurations
  • Leverage automated recording live scope
  • Access a comprehensive inline help system and gauge displays
  • Easy-to-use, Windows®-based (32- and 64-bit) multi-language operating system support
  • Customizable, System workspace-oriented interface formation
  • EtherCAT network configuration and diagnostic tools
  • Integrated IEC 61131-3 PLC programing based Integrated Development Environment (IDE)
  • Drive level user programing development environment
  • Both simple and advanced auto tuning tools – fast, easy and efficient
  • Numerous sensor types calibration support
  • Flexible sensor setup in Dual Loop configurations
  • Advanced system identification and controller design methods
  • MIMO-based gantry and planar controllers automatic tuning
  • Single axis and multi-axis motion control testing tools
  • Advanced recording and analysis capabilities
  • Optimize servo performance using advanced filters

Connection to Drive via Elmo’s Network Motion Controller

Peer-to-Peer Connection to Elmo’s Drives

Highlights
  • Easy-to-use, Windows®-based (32- and 64-bit) multi-language operating system support
  • Customizable, System workspace-oriented interface formation
  • EtherCAT network configuration and diagnostic tools
  • Integrated IEC 61131-3 PLC programing based Integrated Development Environment (IDE)
  • Drive level user programing development environment
  • Both simple and advanced auto tuning tools – fast, easy and efficient
  • Numerous sensor types calibration support
  • Flexible sensor setup in Dual Loop configurations
  • Advanced system identification and controller design methods
  • MIMO-based gantry and planar controllers automatic tuning
  • Single axis and multi-axis motion control testing tools
  • Advanced recording and analysis capabilities
  • Optimize servo performance using advanced filters
Drive Communication Method

Connection to Drive via Elmo’s Network Motion Controller

Peer-to-Peer Connection to Elmo’s Drives

For More Information

Torque Speed Calculator

Torque Speed Calculator Setup 2.8.1.6 64bit

Recording Data Viewer

Recording Data Viewer Setup 2.8.1.8 64bit