Description
DC Whistle Digital Servo Drive
Ultra-compact panel-mounted drive
The DC Whistle is a super compact OEM panel mounted version of the Whistle, which enables fast and easy mounting and implementation.
This intelligent, digital servo drive is designed for DC brush and brushless motors, linear motors and voice coils. It weighs just 273 g (only 9.6 oz) and supports up to 20 A of continuous current. Its high density enables the drive to deliver 3.3 kW of peak power and 1.6 kW of continuous power. Based on Elmo’s SimplIQ Motion Control technology, the DC Whistle is capable of operating in position, velocity and current modes and it offers a wide range of feedback and I/O options. With Elmo’s Composer software, users can easily perform drive setup, configuration, tuning, analysis and programming. The drive operates on DC power.
Feature | Units | 1/60 | 2.5/60 | 5/60 | 10/60 | 15/60 | 1/100 | 2.5/100 | 5/100 | 10/100 | 15/100 | 20/100 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 8.5 | 12 | |||||||||
Nominal supply voltage | VDC | 48 | 85 | |||||||||
Maximum supply voltage | VDC | 59 | 95 | |||||||||
Max. output power from the drive without heatsink | W | 50 | 120 | 240 | 480 | 720 | 75 | 180 | 400 | 800 | 1200 | 1600 |
Efficiency at rate power | % | > 99 | ||||||||||
Output Voltage | % | > 95% of DC bus voltage at f=22 kHz | ||||||||||
Auxiliary Power supply | VDC | 11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder) | ||||||||||
DC and Trapezoidal Commutation Continuous Current Limit (Ic) | A | 1 | 2.5 | 5 | 10 | 15 | 1 | 2.5 | 5 | 10 | 15 | 20 |
Sinusoidal Commutation Continuous RMS Current Limit (Ic) | A | 0.7 | 1.8 | 3.6 | 7 | 10.7 | 0.7 | 1.8 | 3.6 | 7 | 10.7 | 14.1 |
Peak current limit (RMS) | A | 2 x Ic | ||||||||||
Digital in/Digital out/Analog in | 6/2/1 | |||||||||||
Pulse-Width Modulation (PWM) Switching Frequency | kHz | 22 ± 5% default on the motor | ||||||||||
Switching Method | Advanced Unipolar PWM |
Feature | Units | 3/200 | 6/200 | 10/200 |
---|---|---|---|---|
Minimum supply voltage | VDC | 24 | ||
Nominal supply voltage | VDC | 170 | ||
Maximum supply voltage | VDC | 195 | ||
Maximum continuous power output | W | 480 | 960 | 1600 |
Efficiency at rated power (at nominal conditions) | % | > 99 | ||
Maximum output voltage | > 95% of DC bus voltage at f=22 kHz | |||
Auxiliary power supply | VDC | 11 – 95 VDC (up to 2.5 VA inc. 5 V/200 mA for encoder) | ||
Amplitude sinusoidal/DC continuous current | A | 3 | 6 | 10 |
Sinusoidal continuous RMS current limit (Ic) | A | 2.12 | 4.24 | 7.07 |
Peak current limit | A | 2 x Ic | ||
Digital in/Digital out/Analog in | 6/2/1 | |||
Pulse-Width Modulation (PWM) Switching Frequency | kHz | 22 ± 5% default on the motor | ||
Switching Method | Advanced Unipolar PWM |
Feature | Value |
---|---|
Ambient operating temperature | 0° to 40°C (32° to 104°F) |
Maximum operating altitude | 2,000 m (6562 feet) |
Maximum relative humidity | 90% non-condensing |
Operating area atmosphere | No flammable gases or vapors permitted in area |
Models for extended environmental conditions are available. |