Automated Truss Manufacturing Powered by Elmo
…allows a group of (up to) 100 axes to be commanded with a single CANopen message, which eliminates unnecessary bus traffic and latency. This group command mode, when combined with…
…allows a group of (up to) 100 axes to be commanded with a single CANopen message, which eliminates unnecessary bus traffic and latency. This group command mode, when combined with…
…Host computer, PLC, or HMI enables fast and simple communications with 3rd party elements such as touch panels, teach pendants, PLCs, computers, etc. Host communication capabilities such as Ethernet, TCP/IP,…
…as compact as possible. Therefore, the motors and drives had to be small but still generate enough torque to control the heavy load. The combined weight of the robot and…
…100 EtherCAT slaves, numerous slave types Advanced built-in tool for EtherCAT diagnostics Meets rigorous EtherCAT conformance testing GettingStarted with EtherCAT Communication G-MAS fully supports up to 100 EtherCat slaves with…
…environmental conditions requiring high reliability and top servo performance. ExtrIQ technology is designed for missions requiring both extreme motion performance and harsh environment durability. ExtrIQ combines Elmo’s world class servo…