Elmo Motion Control Announces New Solutions at SPS Germany 2023
Elmo is unveiling a new motion controller, new AC servo drive, and two new dual-axis servo drives for low and high voltages in Hall 4 at Booth 361.
Petah Tikva, Israel – November 9, 2023 – Elmo Motion Control, a global technology leader in motion control solutions, is pleased to announce its participation at SPS (Smart Production Solutions) Germany exhibition which covers the entire spectrum of smart and digital automation – from simple sensors to intelligent solutions, taking place from 14 to 16 November in Nuremberg. At SPS, Elmo will unveil four new products including the Titanium Maestro, a Multi-Axis Motion Controller and Platinum Bassoon, the First Platinum line AC servo drive. In addition, Elmo will provide a glimpse into the future by demonstrating new breakthroughs in dual-axes servo drive technology with the Titanium Castanet and Titanium Harmonica 2 Axes.
“We are looking forward to meeting our customers and visitors at SPS and showcasing our latest innovations in motion control technology. Our showcase will be one of our best, presenting the updated Platinum Line of servo drives, which enable machines to enter a new era of motion performance that include advanced functional safety. We are very excited to share the next generation of Elmo solutions, the Titanium Line,” said Rami Chanan, Elmo VP of Sales.
Elmo will display its Platinum Line and the following new solutions at SPS Germany 2023:
- Titanium Maestro – Third generation motion controller that meets the emerging challenges of machine builders that require top-notch performance, speed, accuracy and increase robustness. This motion controller offers advanced real-time management capabilities for multi-axis machines. Embedded with cutting-edge computational Quad‑Core CPU and extensive memory, enables a breakthrough cycle time of 100uSec of each axis. With the coupling of the Artificial Intelligence (AI) capabilities, image processing and advanced Python programing the Titanium Maestro is in a league of its own.
- Platinum Bassoon – The first AC servo drive in the Platinum Line with full functional safety. This solution supports up to 10 Amps at 230 Volts and up to 3.25 kW of continuous power. The drive is compatible with brushless, DC brush and linear motors or voice-coil.
- Titanium Solo Castanet – Next Generation dual axis Functional Safety servo drive, based on GaN Power Switching Technology, for low DC voltage applications. This solution has up to 15 Amps at 100 Volts and 2.4 kW of continuous power, which is set to be released in 2024.
- Titanium Harmonica 2 Axes – Next Generation dual-axes Functional Safety servo drive with fully featured motion controller and local intelligence. This solution has up to 10 Amps at 200 Volts and 5.6 kW of continuous power per axis, which is set to be released in 2024.
To schedule a one-on-one meeting at SPS Germany, please register here: www.elmomc.com/media/events/