Gold/ExtrIQ Compliance with Standards

Functional Safety

Safe Torque Off (STO)
Safety Standard
Item
The related standards below apply to the performance of the servo drives as stated in the environmental conditions in section
‎15.1 Gold Line.
IEC 61800-5-2:2017Adjustable speed electrical power drive systems – Safety requirements – Functional
EN ISO 13849-1:2015Safety of machinery — Safety-related parts of control systems.
EN 61508-1:2010Functional safety of electrical/electronic/
programmable electronic safety-related systems
EN 61508-2:2010
Functional safety of electrical/electronic/
programmable electronic safety-related systems
EN 61508-3:2010
Functional safety of electrical/electronic/
programmable electronic safety-related systems

Electrical Safety

SpecificationDetails
The related standards below apply to the performance of the servo drives as stated in ‎Chapter 15: Environmental Conditions.
Approved IEC/EN 61800-5-1
Adjustable speed electrical power drive systems
Safety requirements – Electrical, thermal and energy
Recognized UL 61800-5-1Adjustable speed electrical power drive systems
Safety requirements – Electrical, thermal and energy
Recognized CSA C22.2 NO. 274-17Adjustable speed drives

Electromagnetic Compatibility

SpecificationDetails
EN 61800-3:2004/A1:2011
Adjustable speed electrical power drive systems
Part 3: EMC requirements and specific test methods
EN 61800-5-2: 2017
Annex E
Adjustable speed electrical power drive systems
Part 5-2: Safety requirements – Functional

Environmental

SpecificationDetails
IEC60068-2-78
Damp heat, steady state
IEC60068-2-6
Vibration (sinusoidal)
IEC60068-2-2
Dry heat
IEC60068-2-27Shock

CE Declaration of Conformity

For declaration of conformity refer to CE/EU Declaration of Conformity (1)

StandardDetails
Conformity with CE 2006/95/ECEC Low Level Directive, 2006/95/EC as per Gold Line CE Declaration.
Conformity with CE 2004/108/ECEC Electromagnetic Compatibility Directive 2004/108/EC as per Gold Line CE Declaration.
Conformity with CE 2006/42/ECMachinery Directive 2006/42/EC as per Gold Line CE Declaration.

Other Compliant Standards

Quality Assurance
ISO 45001:2018

ISO 9001:2015

ISO 14001:2015
Occupational Health and safety Management System

Quality Management

Environmental Management System
Design
IPC-D-275
IPC-SM-782
IPC-CM-770
Printed wiring for electronic equipment (clearance, creepage,
spacing, conductors sizing, etc.)
Reliability
MIL-HDBK- 217FReliability prediction of electronic equipment
(rating, de-rating, stress, etc.)
Workmanship
In compliance with IPC-A-610, level 3Acceptability of electronic assemblies
In compliance with IPC-A-620, level 3Requirements and Acceptance for Cable and Wire
Harness Assemblies
PCB
In compliance with IPC-A-600, level 3Acceptability of printed circuit boards
Packing
In compliance with EN 100015Protection of electrostatic sensitive devices
Environmental
In compliance with WEEE Directive 2012/19/ECWaste Electrical and Electronic Equipment regulations (WEEE)

Note: Out-of-service Elmo drives should be sent to the nearest
Elmo sales office.
In compliance with with ROHS Directives
2011/65/EU and 2015/863
Restrictions on Application of Hazardous Substances in
Electric and Electronic Equipment (RoHS)