Elmo’s unique Fast and Soft Switching Power Technology

Used In:

  • Any application

Description

Elmo’s FASS Technology (Fast and Soft Switching technology) is used to ensure optimal power device switching. It is Elmo’s proprietary design and production, which is based on comprehensive experience in power design.

Elmo servo drives have a built-in IC DVR (Elmo’s fully customized analog/digital IC), for handling all related driving power devices (FETs / IGBTs transistors) challenges and for extraordinary servo drive power management.

Elmo DVR IC

The power switching most common requirement:

  • High efficiency output power

Traditional fast power switching causes:

  • High stress on switching device
  • High EMI

Elmo’s FASST Technology solves the trade-off:

  • Provides fast and highly efficient switching
  • Keep the process “soft”: No stress on power or the power device nor excessive EMI

Design Features

  • Extraordinary servo drive power management
  • Fast and highly efficient switching
  • “Soft” process: no stress on power device nor excessive EMI
  • Unique to Elmo – Built-in IC DVR (Elmo’s proprietary)