Develop, test and fine tune single axis motion

Used In:

  • PLCopen and IEC standards-based environments
  • Alternative to C/C++ programming for  high end software solutions

Description

The Gold Maestro (G-MAS) is a fully programmable control unit with built-in PLCopen functionality.

G-MAS supports administrative and motion Function Blocks (FBs) to control single and multi-axis synchronized motions in full accordance with PLCopen and IEC 61131-3 standards. The G-MAS provides a set of API commands which are fully compatible with the PLCopen motion control commands, enabling users who are familiar with the standard to write complete software motion control solutions more quickly and easily.

Design Features

  • Adherence to the programming standard used by many industrial companies
  • Implements PLCopen commands via wide variety of motion API’s such as:
    • C, C++, .NET APIs
    • IEC 61131-3  (Five languages: IL, ST, LD, FBD, SFC)
  • Simple integration with 3rd party elements that support the same standard
  • Enables using your preferred programming language to implement motion control application solutions