Multi Axis Motion

Develop basic motion function blocks (linear and circular) as well as sophisticated kinematics and blended transition modes.

Multi-axis Motion enables:

  • Synchronize up to 16 axes per group
  • Up to 1000 function block (FB) queue size
  • Support for linear and circular motions, different coordinate systems and kinematics
  • Support for motion blending and transition modes, splines, PVT, motion limits at the network level
  • Monitoring of in-target and motion times
null

G-MAS Group Coordinated Motions

PLCopen standard Linear and Circular motionsRead More »
null

G-MAS Coordinate Systems and Kinematics

G-MAS can execute complex defined real time Kinematic Transformations for machine related coordinated systems.Read More »
null

Motion Blending

Velocity change on the fly to specific velocity command (Previous, Next, High, Low command ) without stopping the motionRead More »
null

G-MAS Group Polynomial Motion Segments

Create smooth polynomial shape segments in 2D and 3D space.Read More »
null

G-MAS Group Motion PVT Support

User can specify a prepared or on the fly path, up to 16 axes – with discrete position, velocity and time. The G-MAS will interpolate (5th order) to create a smooth and contiguous pathRead More »
null

Spline Support

User can define either to work in Fixed time or Constant Velocity spline modes.Read More »
null

G-MAS Superimposed Motion

Enables imposing an additional profiler on top of an ongoing motion in real time.Read More »
null

Network Group Limits (Safe Zones) Support

Safe Zones can be set to avoid entering prohibited areas.Read More »
null

G-MAS Motion In Target Monitoring

‘In Target’ as well as ‘Motion Ended’ status reporting for any axis.Read More »
null

G-MAS Delta Robot

Support for delta robot kinematics using multiple coordinate systemsRead More »
null

2D, 3D Error Correction Support

Error Correction
Compensates for pitch variations, stage bowing and misalignment. The feature allows position corrections for 1D, 2D and 3D systems such as XY tables, etc.Read More »