Automated EtherCAT configuration and instant availability

Used In:

  • Networks using EtherCAT protocol

Description

Elmo’s G-MAS multi axis controller fully supports EtherCat communication. The G-MAS supports up to 100 EtherCat slaves and numerous  slave types (Motion devices and IOs) on the Ethercat Bus.

The Elmo Application Studio (EAS) EtherCat configurator makes the EtherCat network configuration an easy task.

The Elmo Application Studio (EAS) EtherCAT Configurator makes the EtherCAT network configuration quick and easy using a graphical interface.

Once the network is physically set up, a user needs only to start the Configurator, which scans the network for EtherCAT devices. It then automatically builds the network and following user approval, work can start instantly with all recognized EtherCAT devices.
Motion is only one step away!

G-MAS supports the following EtherCAT protocols:

  • CoE – CANopen over EtherCAT
  • FoE – Download Firmware to Elmo Drives over the EtherCAT
  • EoE – Ethernet over EtherCAT – Communication with Elmo Drives via their native language

 

Design Features

  • Automatic network scanning
  • Process data mapping via the Configuration tool
  • User generic CoE init commands
  • Support for distributed clocks
  • Support for CoE FoE EoE mailbox protocols
  • Network diagnostics tools
  • Support for third-party drives and IOs
  • Full network statistics and diagnostics at any time