Super Compact, High Efficiency Servo Drive
50A/100VDC, 20A/200VDC

Description

Super Compact, High-Efficiency Servo Drive

-40°C to+70°C, Vibrations up to 14GRMS

Designed, Verified & Tested For Extreme Environments:
-40ºC to +70ºC, up to 14GRMS (Vibration)

Gold Hawk is an advanced, high power density servo drive. It provides top servo performance, advanced networking, and built-in safety, all in a very small very efficient package.

The Gold Hawk is designed to operate under extreme environmental conditions.

Weighing only 212 g (7.47 oz.), the Gold Hawk operates on DC power as a standalone device, or as part of a multi-axis system in a distributed configuration on a real-time network.

Like all Gold Line products, it is easily configured and tuned using the Elmo Application Studio (EAS) software environment and is fully programmable with the Elmo motion control language.

The Gold Hawk is available in a variety of models with multiple power rating options, multiple communication options, feedback options and I/O configuration possibilities.

Mating Power Supply ELP-30.

Gold Hawk Highlights:

  • Gold Line core motion control technology
  • Super -compact, with the highest power density in its class
  • Drives any servo motors, up to 5000 W continuous and 10,000 W peak power
  • Field Bus Communication: EtherCAT, CANopen
  • RS232, RS422, USB, Ethernet,
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Extremely efficient, over 99%

Feature

Units

20/100

35/100

50/100

10/200

17/200

20/200

Minimum supply voltage

VDC

14

23

Nominal supply voltage

VDC

85

170

Maximum supply voltage

VDC

95

195

Maximum continuous power output

W

1600

2800

4000

1650

2800

3240

Efficiency at rated power (at nominal conditions)

%

> 98

Maximum output voltage

VDC

14 V to 95 V

23 V to 195 V

Continuous current limit (Ic) amplitude of
sinusoidal current, or DC trapezoidal commutation

A

20

35

50

10

17

20

Sinusoidal continuous RMS current limit (Ic)

A

14.2

24.7

35.4

7.07

12

14.3

Peak current limit

A

2 x Ic

Feature

Units

All Types

Weight

g (oz)

178.75 g (6.31 oz)

Dimension

mm (in)

80 x 61 x 31 mm (3.15" x 2.4" x 1.2")

Mounting method

PCB mount

Additional information

Input Power

DC

Safety Level

STO

Feedback

ABSOLUTE, BISS, Digital Halls, ENDAT, Hyperface, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, RS232, TCP-IP, UDP, USB

Enviroment

Extreem

# Axes

Single

Motor Type

DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based