Description
Gold Double Bee
The World’s Toughest, Most Advanced and Powerful Miniature Servo Drive.
Provides over 10,000 of Qualitative Watts
The Ultra High Current Gold Double Bee which can deliver up 160A @ up to 75VDC, 140A @ up to 95VDC, and 40A@ up to 195VDC, are advanced high power density servo drives, delivering up to 10 kW power in a 32 cm3(2 Inch3) compact package 47 x 36.2 x 18.8 mm (1.85″ x 1.425″ x 0.74″). The Gold Double Bee is designed to be mounted on a PCB by soldering its pins directly to the PCB.
This advanced, high power density servo drive provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence. Power to the Gold Double Bee is provided by a DC power source which is isolated from the Mains. The Gold Double Bee can operate with single or dual power supplies. If separation between the main DC power source and a control supply is required, then a control supply (isolated from the Mains) is required.
The Gold Double Bee can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network. The drive is easily set up and tuned using the Elmo Application Studio (EASII) software tools, and is fully programmable with the Elmo motion control languages.
Gold Double Bee Highlights:
- High power density, over 10000 of “Qualitative” Watts
- Ultra high current – up to 160A/80V, 140A/100V
- Record-setting weight of only 18-22 grams (less than 1 ounce)
- Ultra Small, Ultra Efficient, designed to be mounted on a PCB
- Advanced networking by EtherCAT Or CANOpen
- Wide Operating ranges:
- “80VDC”,11VDC- 75VDC
- “100VDC”, 11VDC- 95VDC
- “200VDC”, 20VDC- 195VDC
- Supports any feedback sensor in single, dual and gantry loop configurations
- Incorporates Proprietary “Fast and Soft Switching Technology” resulting in >99% efficiency yet negligible EMI
Feature | Units | D180/60 | D160/80 | D140/100 | D40/200 | D70/200 |
---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 11 | 11 | 11 | 20 | 20 |
Nominal supply voltage | VDC | 45 | 65 | 85 | 170 | 170 |
Maximum supply voltage | VDC | 55 | 75 | 95 | 195 | 195 |
Maximum continuous | kW | 8.6 | 10 | 11 | 6.4 | 11 |
Efficiency at rated power | % | > 99 | ||||
Maximum output voltage |
| Up to 96% of DC bus voltage | ||||
Amplitude sinusoidal | A | 180 | 160 | 140 | 40 | 70 |
Sinusoidal continuous RMS current limit (Ic) | A | 127 | 113 | 99 | 28 | 49 |
Current limit | A | Max Output current is guaranteed for THeat-Sink <85°C |
Feature | Units | All Types |
---|---|---|
Weight without Heatsink | g (oz) | EtherCAT Version: ≈36 g (1.27 oz) |
Weight with Heatsink | g (oz) | EtherCAT Version: ≈67 g (2.36 oz) |
EtherCAT/CAN Version Dimension without Heatsink | mm (in) | 47 x 36.2 x 19 mm (1.85" x 1.425" x 0.75") |
EtherCAT/CAN Version Dimension with Heatsink | mm (in) | 61 x 47 x 23 mm (2.4" x 1.85" x 0.91") |
Mounting method | PCB mount | |
IP | IP00 |