Compact AC Servo Drive
Up to 10A/230VAC

Category:

Description

New Era in Servo Control
AC Power, Ultra Compact Servo Drive

Certified Functional Safety,
Powerful Drive’s Capability
Up to 10A, 230VAC

The Platinum Bassoon is an advanced high power density servo drive that provides top servo performance delivering up to 3.25 kW.

The Platinum Bassoon operates from an AC power source of 80VAC- 270VAC.

The P-BAS drive can operate as a stand-alone device or as part of a multi-axis system in a distributed configuration on a real-time network.

The Platinum Bassoon is available in a variety of options. There are multiple power rating options, two different communications options, a variety of feedback selections and I/O configuration possibilities.

The drives are easily set up and tuned using Elmo Application Studio software tools. This Windows-based application enables users to quickly and simply configure the servo drive for optimal use with their motor.

This advanced, high-power density servo drive provides top performance, Functional Safety, advanced networking, as well as a fully featured motion controller and local intelligence.

P-Bassoon is offered in 3 configurations: Functional Safety with Safe IO, Functional Safety with Regular IO, STO Only

An auxiliary 24 VDC control power supply is required.

The Smart Fan operation is activated only “when required” thus significantly prolonging the fan’s lifetime.

Platinum Bassoon HighlightsNEW

  • “Direct-to-mains” networking servo drive
  • Platinum Line core motion control technology
  • Full Functional Safety Capabilities
  • High Regeneration braking capability
  • Ultra-compact, highest power density
  • Highly efficient ≈98%
  • High servo performance, wide current, velocity, position bandwidth
  • Continuous output current: 3A, 6A,10A.
  • Extra ordinary current loop dynamic range of 2000:1

Platinum Series HighlightsNEW

  • Real-time deterministic network communications: EtherCAT, CANopen
  • Host communication: USB, Ethernet
  • Supports a wide variety of feedback sensors in single, dual and gantry loop configurations
  • Advanced tuning, filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation
  • Easy to set up and tune with Elmo Application Studio software tools
  • STO, Safe Torque Off
  • Complies to safety, Environmental and EMC STD: IEC61800, UL508c, UL60950, EC61800-5-2

Feature

Units

3/230

6/230

10/230

Minimum supply voltage

VAC

DC-500 Hz

80

Nominal supply voltage

VAC

DC-500 Hz

230

Maximum supply voltage

VAC

DC-500 Hz

270

Maximum continuous power output1

kW

0.95

1.9

3.25

Efficiency at rated power (at nominal conditions)

%

> 98

Continuous current limit (Ic) Amplitude
sinusoidal/DC trapezoidal commutation

A

3

6

10

Continuous RMS sinusoidal commutation current limit (Ic)

A

2.1

4.2

7.1

Peak Current

A

6

12

20

Built In Shunt (peak Power)2

W

400

 

Control Supply

FeatureUnitsUnitsDetails
L-ShapeFins+Fan
Control supply input voltageVIsolated DC source:
18 to 30
Isolated DC source:
24 ± 10%
24V Control supply input
power consumption
Without Encoder (VL Only)W≤4≤4
With encoder up to 400mA@5VW≤8≤11
For Safety Capability F only
With encoder up to 300mA@11V
W≤9≤13

 

Encoder Supply

FeatureUnits
5V supply5V Nominal, 4.75V÷5.25V, up to 400mA
11V supply only with Safety Capability: F11V Nominal, 10.6V÷11.5V, up to 300mA

Feature

Units

Heatsink

All Types

Weight

g (oz.)

L-Shape:

430 g (15.8 oz)

Fins+Fan:

700 g (24.69 oz)

Dimensions

mm (in)

L-Shape:

120 x 81.5 x 44 mm (4.72” x 3.21” x 1.73”)

Fins+Fan:

120 x 81.5 x 64 mm (4.72" x 3.21" x 2.52")

General Mounting method

L-Shape:

• Narrow back-Side Panel-Mounted


• Wide-Side Panel-Mounted (preferred)

Fins+Fan:

• Narrow back-side panel mounted

Degrees of protection

IP=00

  • Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Whistle safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT & SBC

Additional information

Input Power

AC

Safety Level

FSoE, Functional Safety, Safe I/O, STO

Feedback

ABSOLUTE, BISS, BOSCH, Digital Halls, ENDAT, Hyperface, INCREMENTAL, Other, PANASONIC, RESOLVER, Safety Feedback, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

EtherCat, Ethernet, RS232, RS422, RS485, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

AC SERVO MOTOR, DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Panel Mount