Miniature Servo Drive
1-20A/100VDC, 3-9A/200VDC

Description

Gold Solo Whistle Miniature, Stand-alone Network-based Servo Drive

Miniature, Stand-alone Network-based Servo Drive

Up to 20 A/100 V and up to 9 A/200 V

Up to 1.6 kW of continuous power

The Gold Solo Whistle is a compact, integrated digital servo drive that weighs just 106 g (3.74 oz) and offers up to 1.6 kW of continuous power or 3.2 kW of peak power.

The Gold Solo Whistle is an integrated solution designed to simply and efficiently connect the Gold Whistle servo drive directly to the application. The solution consists of the Gold Whistle together with a convenient connection interface which either eliminates or reduces development time and resources when designing an application’s PCB board.

This advanced, high power density servo drive provides top performance, advanced networking and built-in safety, as well as a fully featured motion controller and local intelligence. The Gold Solo Whistle is powered by a single 12 V – 95 V isolated DC power source (not included) and a “smart” control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.

In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.

Gold Solo Whistle Highlights:

  • Gold Line core motion control technology
  • Ultra-compact, highest power density
  • Highly efficient, high bandwidth performance
  • Multiple communication options: EtherCAT, CANopen, USB, Ethernet
  • Supports a wide variety of feedback sensors
  • Advanced filtering and gain scheduling options for enhanced dynamic performance
  • Vector control sinusoidal commutation

Feature

Units

1/100

2.5/100

5/100

10/100

15/100

20/100

Minimum supply voltage

VDC

12

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

80

200

400

800

1200

1600

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f = 22 kHz

Auxiliary power supply

VDC

12 to 95 VDC

(up to 6 VA inc. 5 V/2 x 200 mA for encoder)

Amplitude sinusoidal/DC continuous current

A

1.0

2.5

5

10

15

20

Sinusoidal continuous RMS current limit (Ic)

A

0.7

1.8

3.5

7

10.6

14.1

Peak current limit

A

2 x Ic

Feature

Units

3/200

6/200

9/200

Minimum supply voltage

VDC

12

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

480

960

1450

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

> 95% of DC bus voltage at f = 22 kHz

Auxiliary power supply

VDC

12 to 95 VDC

(up to 6 VA inc. 5 V/2 x 200 mA for encoder)

Amplitude sinusoidal/DC continuous current

A

3

6

9

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

6.3

Peak current limit

A

2 x Ic

Feature

Units

All Types

Weight

g (oz)

106 g (3.74 oz)

Dimension

mm (in)

73.4 x 46.5 x 36.22 mm (2.89" x 1.83" x 1.425")

Mounting method

Panel Mounted

Additional information

Input Power

DC

Safety Level

STO

Feedback

ABSOLUTE, BISS, Digital Halls, ENDAT, Hyperface, INCREMENTAL, Other, PANASONIC, RESOLVER, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, RS232, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based w Connector Board