Description
Panel-mounted network based
Compact Servo drive from
6 A/400 V to 12 A/800 V
The Gold DC Trombone is a compact, panel-mounted digital servo drive that weighs 650 g (22.9 oz) and offers up to 10 kW of continuous power.
This advanced, high power density servo drive is designed to operate “Direct to Mains” from a high voltage DC power supply of up to 400 VDC or 800 VDC, without the need for a transformer. It provides top performance, advanced networking and built in safety, as well as a fully featured motion controller and local intelligence. The Gold DC Trombone is powered by a single 18 V – 30 V isolated DC power source (not included) and a “smart” control-supply algorithm enables the drive to operate with only one power supply with no need for an auxiliary power supply for the logic.
In conjunction with the Gold Maestro, the ultimate distributed network motion controller, and the other members of the Gold Line of intelligent servo drives, state-of-the-art solutions for the most challenging multi-axis motion applications can be easily implemented, with a short development cycle while maintaining high performance.
Gold DC Trombone servo drive highlights:
- Gold Line core motion control technology
- Ultra-compact, highest power density
- Highly efficient, high bandwidth performance
- Multiple communication options: EtherCAT, CANopen, USB, Ethernet
- Supports a wide variety of feedback sensors
- Advanced filtering and gain scheduling options for enhanced dynamic performance
- Vector control sinusoidal commutation
- Additional cooling options, for demanding applications
- External Heat Sink with fins (P/N with option-2)
- External Heat Sink with fins and FAN (P/N with option-1)
400 V Type
Feature | Units | 6/400 | 12/400 | 16/400 | R17/400 | R22/400 | |
---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | A, H, S, or T in P/N*: 50 | |||||
Nominal supply voltage | VDC | 325 | |||||
Maximum supply voltage | VDC | 400 | |||||
Maximum continuous power output | kW | 2 | 4 | 5 | 5.5 | 7 | |
Efficiency at rated power | % | > 98 | |||||
Auxiliary supply voltage option | VDC | 18 V to 30 V | |||||
Auxiliary power supply | VA | 7 | |||||
Continuous current limit (Ic) | A | 6 | 12 | 16 | 17 | 22 | |
Sinusoidal continuous RMS | A | 4.2 | 8.5 | 11.3 | 12 | 15.5 | |
Peak current limit | A | 2 x Ic | No peak |
800 V Type
Feature | Units | 8/800 | 12/800 | R11/800 | R16/800 | |||
---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | A, H, S, or T Option in P/N*: 95+ | ||||||
Nominal supply voltage | VDC | 560 for 400 VAC | ||||||
Maximum supply voltage | VDC | 780 | ||||||
Maximum continuous power output | kW | 5 | 7.5 | 7 | 10 | |||
Efficiency at rated power | % | > 98 | ||||||
Auxiliary supply voltage option | VDC | 18 V to 30 V | ||||||
Auxiliary power supply | VA | 7 | ||||||
Continuous current limit (Ic) | A | 8 | 12 | 11 | 16 | |||
Sinusoidal continuous RMS current limit (Ic) | A | 5.7 | 8.5 | 7.8 | 11.3 | |||
Peak current limit | A | 2 x Ic | No peak |
* The A, H, S, or T Option appears in models where there is a 24 V control supply. If there is a 0 or 1 Option, the control power supply operates from the main power.
Feature | Units | All Types |
---|---|---|
Weight | g (oz) | 650 g (22.9 oz) for standard L shape |
Dimensions | mm (in) | 105 x 140 x 47 (4.13" x 5.51" x 1.85") |
Mounting method | Panel / Wall Mounted |