Smallest Most Powerful Servo Drive With Functional Safety
Up to 25A/100V, 10A/200V
Up to R80A/80V, R70A/100V, R45A/150V, R35/200V

Description

New Era Of Servo Control
World’s Smallest Servo Drive

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

The “Plug & Play” Functional
Safety and FSoE Certified
Servo Drive with Safe I/Os

Delivers up to 5500 Watts
Up to 80A/80V, 70A/100V

The Platinum Solo Twitter is the world’s smallest most powerful servo drive and part of Elmo’s Innovative Platinum series. The Platinum Solo Twitter is an integrated solution, which simplifies and speeds up the connection to the application with a “Fast & Easy” to connect interface. The Platinum Twitter provides top servo performance, ultra-fast networking, increased processing power and rich feedback support

With only 47.6 x 32.4 x 24.0 mm, the Platinum Solo Twitter servo drive is one of the world’s smallest servo technology to feature Functional Safety support, safety over EtherCAT (FSoE) and integrated Safe I/Os (optional).

The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.

Platinum Solo Twitter HighlightsNEW

  • World’s Smallest Most Powerful Servo Drive
  • Up to 80A/80V, 70A/100V
  • Qualitative Power up to 5500W
  • Innovative Platinum line core
  • Ultra-Fast EtherCAT Networking
  • Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE

Platinum Series HighlightsNEW

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Feature

Units

1/100

3/100

6/100

10/100

15/100

25/100

Minimum supply voltage

VDC

10

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

80

235

470

800

1125

2000

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC continuous current

A

1

3

6

10

15

25

Sinusoidal continuous RMS current limit (Ic)

A

0.7

2.1

4.2

7.1

10

17.7

Peak current limit

A

2 x Ic

Feature

Units

3/200

6/200

10/200

Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

485

975

1650

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Ic, Amplitude sinusoidal/DC continuous current

A

3

6

10

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

7.1

Peak current limit

A

2 x Ic

Feature

Units

R80/80

R50/100

R70/100

R45/150

R15/200

R35/200

Minimum supply voltage

VDC

10

10

10

10

20

20

Nominal supply voltage

VDC

65

85

85

115

170

170

Maximum supply voltage

VDC

75

95

95

135

195

195

Maximum continuous Electrical power output

kW

5

4

5.6

5

2.5

5.6

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 96% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

80

50

70

45

15

35

Sinusoidal continuous RMS current limit (Ic)

A

56.5

35.3

49.5

32

10.6

24.7

Control Supply

FeatureUnitsUnitsDetails
Control supply for input voltage where the Safety Capability is F, SVIsolated DC source: 12 to 60
Control supply for input voltage where the Safety Capability is OVIsolated DC source: 12 to 95
24V Control supply input power consumptionWithout EncoderW≤4
With encoder up to 400mA@5VW≤6

Encoder Supply
FeatureDetails
5V supply400 mA

Feature

Data

General Mounting method

Panel mount

Degrees of protection

IP=00

Part Number

Weights (g (oz))

Dimensions (mm (in))

PTWI-Wz-XXX/YYYEzz
PTWI-Wz-XXX/YYYGzz

~94.0g (3.3 oz)

52.0 x 37.9 x 24.6 mm (2.05" x 1.49" x 0.97")

PTWI-Hz-XXX/YYYEzz
PTWI-Hz-XXX/YYYGzz

52.0 x 37.9 x 27.4 mm (2.05" x 1.49" x 1.08")

PTWI-Vz-XXX/YYYEzz
PTWI-Vz-XXX/YYYGzz

52.3 x 37.9 x 36.9 mm (2.06" x 1.49" x 1.45")

PTWI-Wz-XXX/YYYEzz-H
PTWI-Wz-XXX/YYYGzz-H

~117.0g (4.1 oz)

52.0 x 41.3 x 28.6 mm (2.05" x 1.63" x 1.13")

PTWI-Hz-XXX/YYYEzz-H
PTWI-Hz-XXX/YYYGzz-H

52.0 x 41.3 x 31.4 mm (2.05" x 1.63" x 1.24")

PTWI-Vz-XXX/YYYEzz-H
PTWI-Vz-XXX/YYYGzz-H

52.3 x 41.3 x 40.9 mm (2.06" x 1.63" x 1.61")

Part Number (CAN)

Weights (g (oz))

Dimensions (mm (in))

PTWI-Wz-XXX/YYYTzz~94.0g (3.3 oz)

52.0 x 37.9 x 24.6 mm (2.05" x 1.49" x 0.97")

PTWI-Hz-XXX/YYYTzz

52.0 x 37.9 x 27.4 mm (2.05" x 1.49" x 1.08")

PTWI-Vz-XXX/YYYTzz

52.3 x 37.9 x 36.9 mm (2.06" x 1.49" x 1.45")

PTWI-Wz-XXX/YYYTzz-H~117.0g (4.1 oz)

52.0 x 41.3 x 28.6 mm (2.05" x 1.63" x 1.13")

PTWI-Hz-XXX/YYYTzz-H

52.0 x 41.3 x 31.4 mm (2.05" x 1.63" x 1.24")

PTWI-Vz-XXX/YYYTzz-H

52.3 x 41.3 x 40.9 mm (2.06" x 1.63" x 1.61")

  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Twitter safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT and SBC

Complementary Products

Related Products

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Safe I/O, STO

Feedback

BISS, BOSCH, Digital Halls, ENDAT, Hyperface, INCREMENTAL, PANASONIC, RESOLVER, SANYO DENKY, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, RS232, RS422, RS485, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

DC BRUCH, DC BRUCHLESS, LINEAR, VOICE COIL

Form Factor

Pin Based w Connector Board