Small Servo drive
Up to 25A/100V, 9A/200V

Description

Platinum Solo Bell

New Era Of Servo Control
“Ready to Use” Servo
Driving “Any Motor”

Certified Functional Safety
Composer2, Software in the Loop Powerful Drive’s Capability

Up to 25A/100V, 9A/200V
Up to 2kW of Continuous Power

The Platinum Solo Bell is a compact, digital servo drive, part of Elmo’s innovative Platinum series and designed to drive any motor. The Platinum Solo Bell is an integrated solution, which simplifies the connection to the application with an easy to connect interface. The Platinum Solo Bell provides top servo performance, ultra-fast networking, increased processing power and rich feedback support.

The Platinum Solo Bell servo drive can power any motor such as: two phases stepper (in closed or open loop), one brushless sinusoidal or trapezoidal servo motor, two DC or voice coil motors controlled independently by only one Platinum Solo Bell and two single phase servo motors (linear or rotary) controlled independently as well by only one Platinum Solo Bell.

The Platinum Solo Bell is one of the world’s smallest servo technology to feature Functional Safety support, safety over EtherCAT (FSoE) and integrated Safe I/Os (optional).

Platinum Solo Bell HighlightsNEW

  • Designed to drive any motor:
    • Two phases stepper (in closed or open loop)
    • Brushless sinusoidal or trapezoidal servo motor
    • Two DC or voice coil motors (controlled independently by one Platinum Bell)
    • Two single phase servo motors (controlled independently by one Platinum Bell)
  • Up to 25A/100V, 9A/200V
  • Fast EtherCAT Networking
  • Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
  • Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 brake outputs + SIL3 output)

Platinum Series HighlightsNEW

  • Best-In-Class servo performance
  • World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
  • Higher bandwidth, faster response, enhanced linearity and highest control resolutions
  • Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
  • Added feedback support: up to three simultaneously, or two absolute feedbacks
  • High processing power with large memory resources for better control, enhanced processing, and real time recording

Feature

Units

1/100

2.5/100

5/100

10/100

15/100

20/100

25/100

Minimum supply voltage

VDC

10

Nominal supply voltage

VDC

85

Maximum supply voltage

VDC

95

Maximum continuous power output

W

80

200

400

800

1200

1600

2000

Efficiency at rated power
(at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 95% of DC bus voltage

Amplitude sinusoidal/
DC continuous current

A

1.0

2.5

5

10

15

20

25

Sinusoidal continuous
RMS current limit (Ic)

A

0.7

1.8

3.5

7

10.6

14.1

17.5

Peak current limit

A

2 x Ic

Feature

Units

3/200

6/200

9/200

Minimum supply voltage

VDC

20

Nominal supply voltage

VDC

170

Maximum supply voltage

VDC

195

Maximum continuous power output

W

480

960

1450

Efficiency at rated power (at nominal conditions)

%

> 99

Maximum output voltage

 

Up to 95% of DC bus voltage

Amplitude sinusoidal/DC continuous current

A

3

6

9

Sinusoidal continuous RMS current limit (Ic)

A

2.1

4.2

6.3

Peak current limit

A

2 x Ic

 

Control Supply

FeatureUnitsUnitsDetails
Control supply for input voltage where the Safety Capability is F, SVIsolated DC source: 12 to 60
Control supply for input voltage where the Safety Capability is OVIsolated DC Source: 12 to 95
24V Control supply input power consumptionWithout encoderW≤4
With encoder up to 400mA@5VW≤6
For Safety Capability F only
With encoder up to 300mA@11V
W≤7

 

Encoder Supply

FeatureDetails
5V supply5V Nominal, 4.75V÷5.25V
up to 400mA
11V supply only with Safety Capability: F11V Nominal, 10.6V÷11.5V
up to 300mA

Feature

Units

All Types

Weight

g (oz)

~100 g (3.53 oz)

Weight with SafeIO Board

g (oz)

~110 g (3.88 oz)

CAN and Non Function Safety
EtherCAT Version Dimensions

mm (in)

66.0 x 58.5 x 34.3 mm (2.60" x 2.30" x 1.35")

Function Safety with IO Version Dimensions

mm (in)

66.0 x 58.5 x 37.0 mm (2.60" x 2.30" x 1.46")

Mounting method

Panel Mounted

Degrees of Protection

IP=00

  • Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
  • All Platinum line of servo drives feature functional safety (Learn more…)
  • In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
  • Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
  • Platinum Solo Bell safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT & SBC

Complementary Products

Related Products

Platinum Solo Twitter

Smallest Most Powerful Servo Drive With Functional Safety
Up to 25A/100V, 10A/200V
Up to R80A/80V, R70A/100V, R45A/150V, R35/200V

Additional information

Input Power

DC

Safety Level

FSoE, Functional Safety, Safe I/O, STO

Feedback

ABSOLUTE, BISS, BOSCH, Digital Halls, ENDAT, Hyperface, INCREMENTAL, Other, PANASONIC, RESOLVER, Safety Feedback, SANYO DENKI, SensorLess, SIN/COS, SSI, TAMAGAWA

Communication

CANopen, EtherCat, Ethernet, RS232, RS422, RS485, TCP-IP, UDP, USB

Enviroment

Industrial

# Axes

Single

Motor Type

DC BRUCH, DC BRUCHLESS, LINEAR, STEPPER, VOICE COIL

Form Factor

Pin Based w Connector Board