Description
New Era Of Servo Control
Driving “Any Motor”
Certified Funtional Safety
Composer2, Software in the Loop Powerful Drive’s Capability
Up to 25A/100V, 9A/200V
Up to 2kW of Continuous Power
The Platinum Bell is a compact, digital servo drive, part of Elmo’s innovative Platinum series and designed to drive any motor. The Platinum Bell provides top servo performance, ultra-fast networking, increased processing power and rich feedback support.
The Platinum Bell servo drive can power any motor such as: two phases stepper (in closed or open loop), one brushless sinusoidal or trapezoidal servo motor, two DC or voice coil motors controlled independently by only one Platinum Bell and two single phase servo motors (linear or rotary) controlled independently as well by only one Platinum Bell.
The Platinum Bell is one of the world’s smallest servo technology to feature Functional Safety support, safety over EtherCAT (FSoE) and integrated Safe I/Os (optional).
The Platinum series was designed to meet the evolving needs of OEM designers for smarter, smaller, faster servo, with higher functionality and ease-of-use. Platinum drives aim to assist machine and robotic manufacturers in creating better machines through both superior motion-control and utmost safety.
Platinum Bell HighlightsNEW
- Designed to drive any motor:
- Two phases stepper (in closed or open loop)
- Brushless sinusoidal or trapezoidal servo motor
- Two DC or voice coil motors (controlled independently by one Platinum Bell)
- Two single phase servo motors (controlled independently by one Platinum Bell)
- Up to 25A/100V, 9A/200V
- Fast EtherCAT Networking
- Functional Safety IEC 61800-5-2 (SIL-3, Cat4 PL-e) & FSoE
- Integrated Safe I/Os (2 SIL3 inputs + 2 STO hardware inputs + SIL3 brake outputs + SIL3 output)
Platinum Series HighlightsNEW
- Best-In-Class servo performance
- World’s smallest servo technology to feature functional safety and safety over EtherCAT (FSoE)
- Higher bandwidth, faster response, enhanced linearity and highest control resolutions
- Ultra-efficient EtherCAT with cycling down to 100us, high synchronization with negligible jitters and near zero latency
- Added feedback support: up to three simultaneously, or two absolute feedbacks
- High processing power with large memory resources for better control, enhanced processing, and real time recording
Feature | Units | 1/100 | 2.5/100 | 5/100 | 10/100 | 15/100 | 20/100 | 25/100 |
---|---|---|---|---|---|---|---|---|
Minimum supply voltage | VDC | 10 | ||||||
Nominal supply voltage | VDC | 85 | ||||||
Maximum supply voltage | VDC | 95 | ||||||
Maximum continuous power output | W | 80 | 200 | 400 | 800 | 1200 | 1600 | 2000 |
Efficiency at rated power | % | > 99 | ||||||
Maximum output voltage |
| Up to 95% of DC bus voltage | ||||||
Amplitude sinusoidal/ | A | 1.0 | 2.5 | 5 | 10 | 15 | 20 | 25 |
Sinusoidal continuous | A | 0.7 | 1.8 | 3.5 | 7 | 10.6 | 14.1 | 17.5 |
Peak current limit | A | 2 x Ic |
Feature | Units | 3/200 | 6/200 | 9/200 |
---|---|---|---|---|
Minimum supply voltage | VDC | 20 | ||
Nominal supply voltage | VDC | 170 | ||
Maximum supply voltage | VDC | 195 | ||
Maximum continuous power output | W | 480 | 960 | 1450 |
Efficiency at rated power (at nominal conditions) | % | > 99 | ||
Maximum output voltage |
| Up to 95% of DC bus voltage | ||
Amplitude sinusoidal/DC continuous current | A | 3 | 6 | 9 |
Sinusoidal continuous RMS current limit (Ic) | A | 2.1 | 4.2 | 6.3 |
Peak current limit | A | 2 x Ic |
Control Supply
Feature | Units | Units | Details |
---|---|---|---|
Control supply input voltage | V | Isolated DC source: 12 to 60V | |
24V Control supply input power consumption | Without encoder | W | ≤4 |
With encoder up to 400mA@5V | W | ≤6 | |
With encoder up to 300mA@11V | W | ≤7 |
Encoder Supply
Feature | Details |
---|---|
5V supply | 5V Nominal, 4.75V÷5.25V up to 400mA |
11V supply only with SafeIO Module | 11V Nominal, 10.6V÷11.5V up to 300mA |
Feature | Units | All Types |
---|---|---|
Weight | g (oz) | ~55 g (1.94 oz) |
Weight with SafeIO Board | g (oz) | ~65 g (2.29 oz) |
Dimension | mm (in) | 55 x 58.5 x 19.9 mm (2.2" x 2.30" x 0.78") |
Dimension with SafeIO Board | mm (in) | 55 x 58.5 x 23.2 mm (2.2" x 2.30" x 0.91") |
Mounting method | PCB mount | |
Degrees of Protection | IP00 |
- Option for integrated Safe I/Os: up to 6 digital inputs and 4 digital outputs (PLC SRC)
- All Platinum line of servo drives feature functional safety (Learn more…)
- In compliance with IEC 61800-5-2 (SIL-3) standards & safety over EtherCAT (FSoE)
- Simple to implement safe-motion with rich functionality through Elmo Application 2.7 software (Learn more…)
- Platinum Bell safety functions supported: STO, SLP, SLS, SS1, SS2, SOS, SLT & SBC